IESNA:LM-63-2002
[TEST]P953016
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-940-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27398
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4273.6 4012.3 3785.7 3517.5 3249.3 3083.2 3024.4 3033 3083.2 3147.2
3446.6 4375.7 5884.4 7396.6 8926.1 10097.4 11132.1 11945.3 12777.5 13312.2
13352 12689.3 9728.9 8476.2 7052.3 4792.7 2969 2346.2 1576.2 830.5
415.2 314.9 200.7 117.7 46.7 0 0
4273.6 4048.7 3822 3555.6 3283.9 3116.1 3053.8 3048.6 3091.9 3150.7
3380.8 4187.1 5637 7336 8803.3 10023 11097.5 12026.6 12805.2 13422.9
13561.3 13014.6 10154.5 8690.8 7334.3 5098.9 3161.1 2434.4 1629.8 872
484.5 380.6 259.5 169.6 110.7 26 0
4273.6 4043.5 3830.7 3578.1 3313.3 3149 3079.8 3065.9 3093.6 3147.2
3297.8 3889.5 5131.8 6753 8325.7 9727.2 10997.1 12083.7 13035.3 13827.8
14118.4 13877.9 12973 10199.5 8554.1 6311.8 3960.4 2851.4 2074.5 1212.9
816.7 674.8 590 491.4 337.4 58.8 0
4273.6 4067.7 3863.5 3643.8 3406.8 3230.3 3152.4 3121.3 3131.7 3173.2
3247.6 3555.6 4379.1 5711.4 7296.3 8879.4 10438.3 11928 13260.3 14224
14808.8 14888.4 14455.8 13704.9 12476.5 10365.6 8464.1 6498.6 4356.6 2017.4
1024.3 674.8 510.4 337.4 133.2 0 0
4273.6 4076.4 3905.1 3719.9 3527.9 3380.8 3292.6 3258 3252.8 3285.6
3341 3455.2 3822 4647.3 5919 7427.7 9114.7 10853.5 12580.3 14031.9
15089.1 15660 15682.5 15265.6 14699.8 13926.4 12845 10981.6 8170 4934.5
2107.4 733.6 306.2 171.3 67.5 5.2 0
4273.6 4111 3958.7 3830.7 3692.2 3581.5 3521 3493.3 3489.8 3515.8
3565.9 3638.6 3790.9 4130 4820.3 5886.1 7280.7 8872.5 10536.9 12187.5
13758.5 15089.1 16097.8 16504.4 16544.2 16525.1 16545.9 16078.7 13922.9 9896.7
5519.3 1858.2 472.3 174.8 43.3 3.5 0
4273.6 4145.6 4029.6 3946.6 3880.8 3837.6 3828.9 3844.5 3875.6 3917.2
3979.5 4066 4178.4 4365.3 4676.7 5209.6 6038.4 7152.6 8408.8 9758.3
11225.5 12742.9 14220.5 15556.2 16736.2 17703.4 18715.6 19726 19707 16611.6
10315.5 4368.8 1138.5 321.8 96.9 6.9 0
4273.6 4192.3 4123.1 4083.3 4078.1 4102.3 4152.5 4239 4322 4422.4
4557.3 4694 4830.7 5015.8 5258.1 5633.5 6214.9 7031.5 7988.3 9118.2
10405.4 11692.7 13033.6 14310.5 15957.6 17653.2 19712.2 21648.3 22620.6 21457.9
16917.9 9227.2 2584.9 550.2 117.7 8.7 0
4273.6 4244.2 4220 4244.2 4294.4 4377.4 4482.9 4607.5 4725.2 4856.7
5000.3 5145.6 5299.6 5503.8 5771.9 6161.2 6701.1 7453.7 8389.7 9474.6
10784.3 12178.9 13732.6 15423 17255.3 19291.7 21440.6 23463.2 24504.8 23468.4
18471.6 8510.9 1808.1 468.9 96.9 8.7 0
4273.6 4242.4 4235.5 4266.7 4327.2 4424.1 4545.2 4662.9 4799.6 4925.9
5067.8 5206.2 5365.3 5555.7 5830.8 6227 6778.9 7533.3 8488.4 9659.7
10988.5 12445.3 14033.6 15796.7 17675.7 19743.3 21899.1 23826.6 24686.5 23195.1
17412.7 7086.9 1375.5 365.1 72.7 6.9 0
4273.6 4277.1 4304.7 4399.9 4515.8 4673.3 4863.6 5053.9 5242.5 5432.8
5618 5816.9 6029.7 6317 6735.7 7272 7929.5 8766.9 9770.4 10895.1
12095.8 13341.6 14687.7 15959.4 17125.5 18113.5 18878.2 19111.8 18260.5 15608.1
10014.4 2939.6 534.6 164.4 41.5 13.8 0
4273.6 4292.6 4344.5 4448.3 4597.1 4784 4989.9 5206.2 5419 5612.8
5801.4 5984.8 6180.3 6419 6704.5 7092.1 7607.7 8235.8 8939.9 9668.4
10405.4 11147.7 11867.4 12436.7 12734.3 12737.7 12466.1 11850.1 10583.6 8791.1
5704.5 1915.3 427.4 140.1 53.6 20.8 0
4273.6 4296.1 4360.1 4463.9 4617.9 4792.7 4977.8 5156 5306.5 5420.7
5486.5 5528 5541.8 5562.6 5604.1 5671.6 5851.5 6233.9 6718.4 7192.4
7502.1 7644 7616.3 7230.5 6382.7 5261.5 4017.5 2633.4 1533 827
442.9 195.5 81.3 32.9 12.1 1.7 0
4273.6 4306.5 4344.5 4417.2 4470.8 4500.2 4503.7 4434.5 4308.2 4091.9
3787.4 3406.8 2974.2 2538.2 2117.8 1725 1373.8 1136.7 1053.7 1043.3
1053.7 1046.8 941.2 745.7 532.9 356.4 237 179.9 148.8 121.1
93.4 58.8 24.2 10.4 3.5 0 0
4273.6 4308.2 4299.5 4240.7 4114.4 3922.4 3661.1 3283.9 2790.8 2218.1
1683.5 1245.7 929.1 761.3 700.7 688.6 680 669.6 652.3 633.3
603.8 539.8 444.7 346 266.5 211.1 167.8 131.5 102.1 76.1
50.2 24.2 10.4 3.5 0 0 0
4273.6 4284 4192.3 3970.8 3636.9 3202.6 2610.9 1962 1408.4 1022.5
818.4 730.1 676.5 631.5 591.7 558.9 541.6 522.5 505.2 487.9
460.2 411.8 349.5 283.8 223.2 178.2 143.6 110.7 83 57.1
29.4 13.8 5.2 0 0 0 0
4273.6 4252.8 4041.7 3671.5 3155.9 2515.7 1778.6 1216.3 908.4 802.8
750.9 702.5 641.9 569.2 494.8 432.5 385.8 365.1 378.9 399.7
399.7 375.5 332.2 276.8 218 173 135 105.5 77.9 51.9
32.9 13.8 5.2 0 0 0 0
4273.6 4240.7 3927.6 3401.6 2699.1 1868.6 1219.8 904.9 821.8 776.9
730.1 664.4 586.5 503.5 423.9 356.4 301.1 273.4 261.3 257.8
259.5 259.5 252.6 230.1 202.4 173 145.3 115.9 93.4 74.4
55.4 32.9 6.9 0 0 0 0
4273.6 4235.5 3834.1 3211.3 2377.3 1524.3 1001.8 853 806.3 763
704.2 628.1 545 460.2 387.6 327 288.9 268.2 254.3 242.2
230.1 219.7 211.1 200.7 186.9 167.8 143.6 121.1 103.8 84.8
62.3 38.1 6.9 0 0 0 0
4273.6 4214.8 3749.3 3040 2126.4 1301.1 911.8 837.4 797.6 747.4
683.4 612.5 536.4 453.3 380.6 327 294.1 276.8 264.7 254.3
240.5 230.1 218 205.9 190.3 164.4 131.5 112.5 93.4 74.4
51.9 24.2 3.5 0 0 0 0
4273.6 4213 3723.4 2975.9 2024.3 1218.1 884.1 830.5 794.2 740.5
674.8 609 538.1 460.2 385.8 328.7 297.6 280.3 266.5 256.1
245.7 233.6 219.7 204.2 181.7 147.1 107.3 90 72.7 53.6
34.6 12.1 0 0 0 0 0
4273.6 4216.5 3707.8 2950 1981.1 1192.1 884.1 828.8 790.7 738.8
671.3 605.6 538.1 458.5 384.1 327 297.6 280.3 268.2 257.8
247.4 233.6 219.7 204.2 179.9 141.9 103.8 88.2 69.2 51.9
31.1 10.4 0 0 0 0 0
